??
Catalog navigation
CAD model selection
Selectable products: 1
9666.520
HELP_VARIABLE
Company
Rittal
Description
Busbar - modules
Bill of material
9666.520
BEST
Model No.
9666.520
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
ISV Busbar modules
BEZ2
Designation 2
60mm, W/H 1/2
B
Width unit
250 mm
H
Height unit
300 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-10
CNSETIM40
EC001896
GEW
Gewicht
0.740 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D