??
Catalog navigation
CAD model selection
Selectable products: 1
9666.340
HELP_VARIABLE
Company
Rittal
Description
Connection terminal blocks - Installation modules
Bill of material
9666.340
BEST
Model No.
9666.340
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
ISV Connection terminal block
BEZ2
Designation 2
5-pole, 250A
B
Width
161 mm
H
Height
88 mm
T
Depth
115 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
3.200 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D