??
Catalog navigation
CAD model selection
Selectable products: 1
9666.310
HELP_VARIABLE
Company
Rittal
Description
Connection terminal blocks - Installation modules
Bill of material
9666.310
BEST
Model No.
9666.310
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
ISV Mounting kit
BEZ2
Designation 2
for connection terminal block
B
Width
244 mm
H
Height
188 mm
T
Depth
115 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
0.940 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.