??
Catalog navigation
CAD model selection
Selectable products: 1
9666.250
HELP_VARIABLE
Company
Rittal
Description
DIN rail mounted device - modules
Bill of material
9666.250
BEST
Model No.
9666.250
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
ISV DIN rail mounted device modules
BEZ2
Designation 2
W/H 1/2
B
Width unit
250 mm
H
Height unit
300 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-24-02
CNSECLASS70
27-14-24-11
CNSECLASS80
27-14-24-11
CNSETIM40
EC000264
GEW
Gewicht
0.760 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.