??
Catalog navigation
CAD model selection
Selectable products: 1
9666.130
HELP_VARIABLE
Company
Rittal
Description
Mounting plates - modules
Bill of material
9666.130
BEST
Model No.
9666.130
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
ISV Mounting plate modules
BEZ2
Designation 2
W/H 2/2
B
Width unit
500 mm
H
Height unit
300 mm
F
Mounting plate width
438 mm
G
Mounting plate height
266 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-08
CNSECLASS80
27-40-06-08
CNSETIM40
EC001893
GEW
Gewicht
3.220 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.