??
Catalog navigation
CAD model selection
Selectable products: 1
9666.073
HELP_VARIABLE
Company
Rittal
Description
Contact hazard protection - modules
Bill of material
9666.073
BEST
Model No.
9666.073
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
ISV Contact hazard protection modules
BEZ2
Designation 2
W/H 3/4
B
Width unit
750 mm
H
Height unit
600 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-24-02
CNSECLASS70
27-14-24-14
CNSECLASS80
27-14-24-14
CNSETIM40
EC000775
GEW
Gewicht
2.800 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.