??
Catalog navigation
CAD model selection
Selectable products: 1
9640.292
HELP_VARIABLE
Company
Rittal
Description
Maxi-PLS busbars E-Cu - Busbar systems Maxi-PLS
Bill of material
9640.292
BEST
Model No.
9640.292
INFOWWW
webseite
webseite
BEZ1
Designation 1
Maxi-PLS busbar
BEZ2
Designation 2
E-Cu for Maxi-PLS 45 system
BEZ3
Designation 3
for enclosure width 1200mm
SB
For enclosure width
1200 mm
AD
For application
a
L
Length
1051 mm
GEW
Weight
12.730 kg
VE
Packs of
1
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-03
CNSECLASS80
27-37-03-03
CNSETIM40
EC001522
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.