??
Catalog navigation
CAD model selection
Selectable products: 1
9635.700
HELP_VARIABLE
Company
Rittal
Description
NH fuse-switch disconnector - Size 000
Bill of material
9635.700
BEST
Model No.
9635.700
INFOWWW
Website
Website
BEZ1
Designation 1
NH fuse-switch disconnector
BEZ2
Designation 2
Size 000
B
Width
49.5 mm
H
Height
174.5 mm
T
Depth
96 mm
BS
Rated operating current max.
125 A
BV
Rated operating voltage
690 V (AC) , 3~ 440 V (DC) , 3~
LA
Cable outlet
Top/bottom
VE
Packs of
1
GEW
Weight
0.580 kg
CNSECLASS51
27-37-14-01
CNSECLASS70
27-37-14-01
CNSECLASS80
27-37-14-01
CNSETIM40
EC001040
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D