??
Catalog navigation
CAD model selection
Selectable products: 1
9635.640
HELP_VARIABLE
Company
Rittal
Description
Extension kit - for Comfort component adaptor
Bill of material
9635.640
BEST
Model No.
9635.640
BEZ1
Designation 1
Extension kit
BEZ2
Designation 2
for Comfort component adaptor
B
Width
90 mm
H
Height
80 mm
VE
Packs of
4 pc(s).
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
0.288 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D