??
Catalog navigation
CAD model selection
Selectable products: 1
9635.620
HELP_VARIABLE
Company
Rittal
Description
Positioner - Positioner
Bill of material
9635.620
BEST
Model No.
9635.620
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Positioner
BEZ2
Designation 2
35 mm
ZS
Assigned switchgear
Eaton PKZ/PKE size 1 & 2
B
Width
45 mm
VE
Packs of
10 pc(s).
CNSECLASS51
27-37-24-02
CNSECLASS70
27-14-24-14
CNSECLASS80
27-14-24-14
CNSETIM40
EC000775
GEW
Gewicht
0.090 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.