??
Catalog navigation
CAD model selection
Selectable products: 1
9635.610
HELP_VARIABLE
Company
Rittal
Description
Positioner - Positioner
Bill of material
9635.610
BEST
Model No.
9635.610
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Positioner
BEZ2
Designation 2
55 mm
ZS
Assigned switchgear
Siemens S00, S0
B
Width
45 mm
VE
Packs of
10 pc(s).
CNSECLASS51
27-37-24-02
CNSECLASS70
27-14-24-14
CNSECLASS80
27-14-24-14
CNSETIM40
EC000775
GEW
Gewicht
0.180 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D