??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Dec 4, 2023.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
9635.410
HELP_VARIABLE
Company
Rittal
Description
Motor controller - Motor controller
Bill of material
9635.410
BEST
Model No. SV
9635.410
INFO
PDF Catalog
PDF Catalog
B
Width
22.5 mm
H
Height
160 mm
T
Depth
114 mm
BEZ1
Designation 1
Motor controller 2.4 A
VE
Packs of
1 pc(s).
GEW
Weight
0.387 kg
CNSECLASS51
27-37-08-02
CNSECLASS70
27-37-08-04
CNSECLASS80
27-37-08-04
CNSETIM40
EC002572
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.