??
Catalog navigation
CAD model selection
Selectable products: 1
9635.382
HELP_VARIABLE
Company
Rittal
Description
Component adaptor 1-pole - RiLine Compact
Bill of material
9635.382
BEST
Model No. SV
9635.382
INFOWWW
webseite
webseite
B
Width
18 mm
H
Height
160 mm
T
Depth
34.5 mm
BEZ1
Designation 1
1-pole Component adaptor
BEZ2
Designation 2
L2
BS
Rated current (max.)
63 A
LQ
Cable cross-sections
AWG 8
VE
Packs of
6 pc(s).
GEW
Weight
0.396 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.