??
Catalog navigation
CAD model selection
Selectable products: 1
9635.320
HELP_VARIABLE
Company
Rittal
Description
Component adaptor - RiLine Compact
Bill of material
9635.320
BEST
Model No. SV
9635.320
INFO
PDF Catalog
PDF Catalog
B
Width
45.0 mm
H
Height
160 mm
T
Depth
34.5 mm
BEZ1
Designation 1
Component adaptor
BEZ2
Designation 2
Basic
BS
Rated current (max.)
32 A
LQ
Cable cross-sections
AWG 10
ST
Fuse type (class)
-
VE
Packs of
4 pc(s).
GEW
Weight
0.512 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D