??
Catalog navigation
CAD model selection
Selectable products: 1
9635.210
HELP_VARIABLE
Company
Rittal
Description
Connection adaptors - Connection adaptors
Bill of material
9635.210
BEST
Model No. SV
9635.210
INFOWWW
webseite
webseite
BEZ1
Designation 1
125A Busbar connection adaptor
B
Width
45.0 mm
H
Height
160 mm
T
Depth
92.5 mm
VE
Packs of
4 pc(s).
GEW
Weight
1.080 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.