??
Catalog navigation
CAD model selection
Selectable products: 1
9635.100
HELP_VARIABLE
Company
Rittal
Description
Circuit-breaker component adaptor 3-pole - RiLine Compact
Bill of material
9635.100
BEST
Model No. SV
9635.100
INFOWWW
webseite
webseite
BEZ1
Designation 1
Circuit-breaker component adaptor
BEZ2
Designation 2
3-pole
B
Width
90 mm
H
Height
160 mm
T
Depth
45.0 mm
BS
Rated current (max.)
160 A
LA
Cable outlet
Top/bottom
BA
Mounting distance
25 mm
VE
Packs of
1 pc(s).
GEW
Weight
0.580 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D