??
Catalog navigation
CAD model selection
Selectable products: 1
9635.000
HELP_VARIABLE
Company
Rittal
Description
Board - with integrated busbars
Bill of material
9635.000
BEST
Model No. SV
9635.000
INFOWWW
webseite
webseite
B
Width
225.0 mm
H
Height
160 mm
T
Depth
45.1 mm
BEZ1
Designation 1
Board
VE
Packs of
1 pc(s).
GEW
Weight
0.808 kg
CNSECLASS51
27-37-03-01
CNSECLASS70
27-37-03-03
CNSECLASS80
27-37-03-03
CNSETIM40
EC001522
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.