??
Catalog navigation
CAD model selection
Selectable products: 1
9630.000
HELP_VARIABLE
Company
Rittal
Description
Mini-PLS bus-mounting fuse bases (3-pole) - Mini-PLS fuse elements
Bill of material
9630.000
BEST
Model No. SV
9630.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Mini-PLS bus-mounting fuse bases D02-E18
BEZ2
Designation 2
B
Width
38.0 mm
H
Height
160 mm
VE
Packs of
1
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-14-21-20
CNSETIM40
EC001644
GEW
Gewicht
0.350 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D