??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
9629.100
HELP_VARIABLE
Company
Rittal
Description
Mini-PLS busbar adaptors (3-pole) - Mini-PLS fuse elements
Bill of material
9629.100
BEST
Model No. SV
9629.100
INFO
PDF Catalog
PDF Catalog
B
Width
90 mm
H
Height
160 mm
BEZ1
Designation 1
Mini-PLS busbar adaptors
BEZ2
Designation 2
for SV 3431.000
VE
Packs of
1
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
GEW
Gewicht
0.561 kg
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D