??
Catalog navigation
CAD model selection
Selectable products: 1
9623.000
HELP_VARIABLE
Company
Rittal
Description
Insert strip - for Mini-PLS component adaptors
Bill of material
9623.000
BEST
Model No. SV
9623.000
INFO
PDF Catalog
PDF Catalog
B
Width
9 mm
BEZ1
Designation 1
Mini-PLS insert strip 9mm wide
BEZ2
Designation 2
for Mini-PLS component adaptors
VE
Packs of
2
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-01
CNSECLASS80
27-37-92-01
CNSETIM40
EC002498
GEW
Gewicht
0.068 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D