??
Catalog navigation
CAD model selection
Selectable products: 1
9617.000
HELP_VARIABLE
Company
Rittal
Description
Mini-PLS component adaptor - 3-pole
Bill of material
9617.000
BEST
Model No. SV
9617.000
INFO
PDF Catalog
PDF Catalog
B
Width
54 mm
H
Height
160 mm
BEZ1
Designation 1
Mini-PLS component adaptor 40A, AWG 10
BEZ2
Designation 2
3-pole, with support rail, W=54mm
VE
Packs of
1
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
GEW
Gewicht
0.380 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.