??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
9613.000
HELP_VARIABLE
Company
Rittal
Description
Mini-PLS busbar connection adaptors (3-pole) - Mini-PLS busbar system (40 mm)
Bill of material
9613.000
BEST
Model No. SV
9613.000
INFO
PDF Catalog
PDF Catalog
B
Width
54 mm
H
Height
160 mm
BEZ1
Designation 1
Mini-PLS busbar connection adaptors 63A
BEZ2
Designation 2
für Rundleiter bis 35mm²/lam. Kupfer
VE
Packs of
1
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
GEW
Gewicht
0.450 kg
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.