??
Catalog navigation
CAD model selection
Selectable products: 1
9602.000
HELP_VARIABLE
Company
Rittal
Description
Mini-PLS special busbars E-Cu - Mini-PLS busbar system (40 mm)
Bill of material
9602.000
BEST
Model No. SV
9602.000
INFO
PDF Catalog
PDF Catalog
L
Length
700 mm
BEZ1
Designation 1
Mini-PLS special busbars E-Cu 250A
BEZ2
Designation 2
Length: 700 mm
VE
Packs of
3
CNSECLASS51
27-37-03-01
CNSECLASS70
27-37-03-03
CNSECLASS80
27-37-03-03
CNSETIM40
EC001522
GEW
Gewicht
2.607 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D