??
Catalog navigation
CAD model selection
Selectable products: 1
9600.000
HELP_VARIABLE
Company
Rittal
Description
Mini-PLS busbar supports (3-pole) - Mini-PLS busbar system (40 mm)
Bill of material
9600.000
BEST
Model No. SV
9600.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Mini-PLS busbar supports to 250A
BEZ2
Designation 2
3-pole, 40mm bar centre distance
VE
Packs of
4
CNSECLASS51
27-37-06-01
CNSECLASS70
27-40-06-07
CNSECLASS80
27-40-06-07
CNSETIM40
EC001166
GEW
Gewicht
0.220 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D