??
Catalog navigation
CAD model selection
Selectable products: 1
9522.100 (2)
HELP_VARIABLE
Company
Rittal
Description
Polycarbonate enclosures PK - without knockouts
Bill of material
9522.100 (2)
BEST
Model No.
9522.100
DETAIL
BEZ1
Designation 1
Polycarbonate enclosures PK
BEZ2
Designation 2
without knockout
BEZ3
Designation 3
transparent cover
INFO
PDF Catalog
PDF Catalog
B
Width
254 mm
H
Height
180 mm
T
Depth
165 mm
GEW
Weight
1.130 kg
CNSETIM40
EC000261
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.