??
Catalog navigation
CAD model selection
Selectable products: 1
9514.050 (2)
HELP_VARIABLE
Company
Rittal
Description
Polycarbonate enclosures PK - with knockouts
Bill of material
9514.050 (2)
BEST
Model No.
9514.050
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Polycarbonate enclosures PK
BEZ2
Designation 2
with knockouts
BEZ3
Designation 3
gray cover
B
Width
180 mm
H
Height
110 mm
T
Depth
90 mm
GEW
Weight
0.864 kg
CNSETIM40
EC000261
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.