??
Catalog navigation
CAD model selection
Selectable products: 1
9408.600 (2)
HELP_VARIABLE
Company
Rittal
Description
Ex enclosures - Stainless steel, empty enclosure with hinged door
Bill of material
9408.600 (2)
BEST
Model No.
9408.600
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Ex enclosures
BEZ2
Designation 2
Stainless steel, empty enclosure with hinged door
B
Width
800 mm
H
Height
1000 mm
T
Depth
300 mm
F
Mounting plate width
739 mm
G
Mounting plate height
955 mm
GEW
Weight
57.800 kg
CNSECLASS51
27-18-05-02
CNSECLASS70
27-18-05-02
CNSECLASS80
27-18-05-02
CNSETIM40
EC002503
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.