??
Catalog navigation
CAD model selection
Selectable products: 1
9403.600 (2)
HELP_VARIABLE
Company
Rittal
Description
Ex enclosures - Stainless steel, empty enclosure with hinged door
Bill of material
9403.600 (2)
BEST
Model No.
9403.600
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Ex enclosures
BEZ2
Designation 2
Stainless steel, empty enclosure with hinged door
B
Width
380 mm
H
Height
380 mm
T
Depth
210 mm
F
Mounting plate width
334 mm
G
Mounting plate height
355 mm
GEW
Weight
10.100 kg
CNSECLASS51
27-18-05-02
CNSECLASS70
27-18-05-02
CNSECLASS80
27-18-05-02
CNSETIM40
EC002503
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D