??
Catalog navigation
CAD model selection
Selectable products: 1
9350.010
HELP_VARIABLE
Company
Rittal
Description
Busbar cover sections - RiLine accessories Busbars
Bill of material
9350.010
BEST
Model No. SV
9350.010
INFO
PDF Catalog
PDF Catalog
FSS
For busbars
12/15 x 5 mm
BEZ1
Designation 1
Busbar cover section
BEZ2
Designation 2
for E-Cu 12/15x5mm, 1000mm long
VE
Packs of
4
CNSECLASS51
27-37-24-02
CNSECLASS70
27-14-24-14
CNSECLASS80
27-14-24-14
CNSETIM40
EC000775
GEW
Gewicht
0.420 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.