??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2018. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
9346.030
HELP_VARIABLE
Company
Rittal
Description
NH slimline fuse-switch disconnectors, size 00/size 1/size 2/size 3 (3-pole) - RiLine NH fuse elements
Bill of material
9346.030
BEST
Model No.
9346.030
INFO
PDF Catalog
PDF Catalog
B
Width
50 mm
H
Height
400 mm
BEZ1
Designation 1
NH slimline fuse-switch disconnector size 00
BEZ2
Designation 2
160A, 3-pole, 100mm centre-to-centre spacing, with screw M8
VE
Packs of
1
CNSECLASS51
27-37-14-02
CNSECLASS70
27-37-14-02
CNSECLASS80
27-37-14-02
CNSETIM40
EC001046
GEW
Gewicht
1.220 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D