??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
9345.720
HELP_VARIABLE
Company
Rittal
Description
Rated current max. 400 – 630 A - 3-pole
Bill of material
9345.720
BEST
Model No.
9345.720
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Circuit-breaker component adaptors
BEZ2
Designation 2
400A, 690V, 3-polig, outlet top
B
Width
140 mm
H
Height
345 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
GEW
Gewicht
2.959 kg
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.