??
Catalog navigation
CAD model selection
Selectable products: 1
9345.704
HELP_VARIABLE
Company
Rittal
Description
Rated current max. 500 A - 4-pole
Bill of material
9345.704
BEST
Model No.
9345.704
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Circuit-breaker component adaptors
BEZ2
Designation 2
500A, 690V, 4-pole, outlet top (ABB)
B
Width
185 mm
H
Height
300 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
GEW
Gewicht
4.027 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.