??
Catalog navigation
CAD model selection
Selectable products: 1
9345.100
HELP_VARIABLE
Company
Rittal
Description
Fuse holder 61 – 400 A (3-pole) - RiLine Class fuse elements
Bill of material
9345.100
BEST
Model No.
9345.100
INFO
PDF Catalog
PDF Catalog
B
Width
184 mm
H
Height
288 mm
BEZ1
Designation 1
Fuse holder Class J, 61 - 100A, 3-pole
BEZ2
Designation 2
For bar centre distance 60mm
VE
Packs of
1
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
2.620 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.