??
Catalog navigation
CAD model selection
Selectable products: 1
9345.015
HELP_VARIABLE
Company
Rittal
Description
Fuse holders 30 A to 60 A - RiLine Class fuse elements
Bill of material
9345.015
BEST
Model No. SV
9345.015
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Fuseholder Class J
BEZ2
Designation 2
30 A, 600 V, 3-pole, top-hat rail mounting
AR
Connection of round conductors
1,5 - 50 mm²
B
Width
107 mm
H
Height
118 mm
VE
Packs of
2
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
0.966 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.