??
Catalog navigation
CAD model selection
Selectable products: 1
9344.330
HELP_VARIABLE
Company
Rittal
Description
NH fuse-switch disconnectors, size 3 (3-pole) - RiLine NH fuse elements
Bill of material
9344.330
BEST
Model No.
9344.330
INFO
PDF Catalog
PDF Catalog
B
Width
250 mm
H
Height
298 mm
BEZ1
Designation 1
NH fuse-switch disconnectors, size 3
BEZ2
Designation 2
630A, 3-pole, electronic fuse monitoring, screw M10
VE
Packs of
1
CNSECLASS51
27-37-14-02
CNSECLASS70
27-37-14-01
CNSECLASS80
27-37-14-01
CNSETIM40
EC001040
GEW
Gewicht
4.444 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.