??
Catalog navigation
CAD model selection
Selectable products: 1
9344.210
HELP_VARIABLE
Company
Rittal
Description
NH fuse-switch disconnectors, size 2 (3-pole) - RiLine NH fuse elements
Bill of material
9344.210
BEST
Model No.
9344.210
INFO
PDF Catalog
PDF Catalog
B
Width
210 mm
H
Height
298 mm
BEZ1
Designation 1
NH fuse-switch disconnectors, size 2
BEZ2
Designation 2
400A, 3-pole, screw M10
VE
Packs of
1
CNSECLASS51
27-37-14-02
CNSECLASS70
27-37-14-01
CNSECLASS80
27-37-14-01
CNSETIM40
EC001040
GEW
Gewicht
3.100 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D