??
Catalog navigation
CAD model selection
Selectable products: 1
9344.110
HELP_VARIABLE
Company
Rittal
Description
NH fuse-switch disconnectors, size 1 (3-pole) - RiLine NH fuse elements
Bill of material
9344.110
BEST
Model No.
9344.110
INFO
PDF Catalog
PDF Catalog
B
Width
184 mm
H
Height
298 mm
BEZ1
Designation 1
NH fuse-switch disconnectors, size 1
BEZ2
Designation 2
250A, 3-pole, screw M8
VE
Packs of
1
CNSECLASS51
27-37-14-02
CNSECLASS70
27-37-14-01
CNSECLASS80
27-37-14-01
CNSETIM40
EC001040
GEW
Gewicht
2.140 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D