??
Catalog navigation
CAD model selection
Selectable products: 1
9343.250
HELP_VARIABLE
Company
Rittal
Description
NH isolator s.02 - RiLine60
Bill of material
9343.250
BEST
Model No.
9343.250
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
NH isolator s.2, 400 A, 690 V, 60 mm
BEZ2
Designation 2
screw M10, electromech. fuse monitoring
VE
Packs of
1
CNSECLASS51
27-37-14-02
CNSECLASS70
27-37-14-01
CNSECLASS80
27-37-14-01
CNSETIM40
EC001040
GEW
Gewicht
3.680 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.