??
Catalog navigation
CAD model selection
Selectable products: 1
9342.980
HELP_VARIABLE
Company
Rittal
Description
Support rails 35 x 7.5 mm - for OM adaptor/support
Bill of material
9342.980
BEST
Model No.
9342.980
INFO
PDF Catalog
PDF Catalog
B
Width
72 mm
BEZ1
Designation 1
Support rail TS72M, 35x7.5 mm
BEZ2
Designation 2
mit Anschlagwinkel
VE
Packs of
5
CNSECLASS51
27-37-91-02
CNSECLASS70
23-15-91-01
CNSECLASS80
27-14-11-43
CNSETIM40
EC001285
GEW
Gewicht
0.135 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D