??
Catalog navigation
CAD model selection
Selectable products: 1
9342.810
HELP_VARIABLE
Company
Rittal
Description
PinBlock - for support frames
Bill of material
9342.810
BEST
Model No.
9342.810
INFO
PDF Catalog
PDF Catalog
B
For support frame width
55 mm
BEZ1
Designation 1
Pinblock55, B=55 mm
BEZ2
Designation 2
For support frame 55 mm
VE
Packs of
5
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
0.040 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.