??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
9342.610
HELP_VARIABLE
Company
Rittal
Description
Rated current max. 160 – 250 A - 3-pole
Bill of material
9342.610
BEST
Model No.
9342.610
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Circuit-breaker component adaptors
BEZ2
Designation 2
250A, 690V, 3-pole, outlet bottom
B
Width
105 mm
H
Height
240 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
GEW
Gewicht
1.310 kg
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.