??
Catalog navigation
CAD model selection
Selectable products: 1
9342.504
HELP_VARIABLE
Company
Rittal
Description
Rated current max. 160 – 250 A - 4-pole
Bill of material
9342.504
BEST
Model No.
9342.504
INFOWWW
webseite
webseite
BEZ1
Designation 1
Circuit-breaker component adaptors 160A, 690V, 4-pole
BEZ2
Designation 2
120x287mm, outlet top
B
Width
120 mm
H
Height
277 mm
VE
Packs of
1 pc(s).
GEW
Weight
1.425 kg
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.