??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
9342.410
HELP_VARIABLE
Company
Rittal
Description
Rated current max. 100 – 125 A - 3-pole
Bill of material
9342.410
BEST
Model No.
9342.410
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Circuit-breaker component adaptors 100A, 72x210mm
BEZ2
Designation 2
3pole, cable outlet bottom
B
Width
72 mm
H
Height
210 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
GEW
Gewicht
0.580 kg
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D