??
Catalog navigation
CAD model selection
Selectable products: 1
9342.321
HELP_VARIABLE
Company
Rittal
Description
Connection block - RiLine accessories Connection system
Bill of material
9342.321
BEST
Model No. SV
9342.321
INFO
PDF Catalog
PDF Catalog
B
Width
85 mm
H
Height
88 mm
SS
For bar thickness
5/10 mm
BEZ1
Designation 1
Connection block, 1-pole
BEZ2
Designation 2
to 1600A
VE
Packs of
3
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
2.196 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.