??
Catalog navigation
CAD model selection
Selectable products: 1
9342.270 (2)
HELP_VARIABLE
Company
Rittal
Description
Connection adaptor - 250A
Bill of material
9342.270 (2)
BEST
Model No.
9342.270
BEZ1
Designation 1
Connection adaptor 250A, 690V
BEZ2
Designation 2
3-pole, bottom outlet, max. 120qmm
INFO
PDF Catalog
PDF Catalog
DETAIL
Detail
VE
Packs of
1
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
GEW
Gewicht
0.700 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.