??
Catalog navigation
CAD model selection
Selectable products: 1
9341.120
HELP_VARIABLE
Company
Rittal
Description
Base tray - RiLine60
Bill of material
9341.120
BEST
Model No.
9341.120
BEZ1
Designation 1
RiLine60 base tray
BEZ2
Designation 2
L=900mm for PLS 800
INFO
PDF Catalog
PDF Catalog
L
Length
900 mm
H
Height
32 mm
VE
Packs of
2
CNSECLASS51
27-37-24-02
CNSECLASS70
27-14-24-14
CNSECLASS80
27-40-92-21
CNSETIM40
EC002270
GEW
Gewicht
2.020 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.