??
Catalog navigation
CAD model selection
Selectable products: 1
9340.950
HELP_VARIABLE
Company
Rittal
Description
Bus-mounting fuse base D-Switch (3-pole) - RiLine60 fuse elements
Bill of material
9340.950
BEST
Model No.
9340.950
INFOWWW
webseite
webseite
B
Width
27 mm
H
Height
226 mm
BEZ1
Designation 1
D-Switch bus-mounting fuse base
BEZ2
Designation 2
up to 63A, 3-pole, D01, D02 or 10 x 38
VE
Packs of
3
GEW
Weight
1.161 kg
CNSECLASS51
27-37-14-02
CNSECLASS70
27-37-14-02
CNSECLASS80
27-37-14-02
CNSETIM40
EC001046
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D