??
Catalog navigation
CAD model selection
Selectable products: 1
9340.910
HELP_VARIABLE
Company
Rittal
Description
Rated current max. 25 A - with plug-in cable outlet
Bill of material
9340.910
BEST
Model No.
9340.910
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
OM-Premium-adaptor 25A, W=45mm
BEZ2
Designation 2
3pol., with 2 support rails and support frame
B
Width
45 mm
H
Height
208 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
GEW
Gewicht
0.200 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D