??
Catalog navigation
CAD model selection
Selectable products: 1
9340.770
HELP_VARIABLE
Company
Rittal
Description
Rated current max. 32 A - with connection cables
Bill of material
9340.770
BEST
Model No.
9340.770
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
OM adaptors
BEZ2
Designation 2
32A,690V,AWG10, 45x237mm, TS45D, Pinblock45
B
Width
45 mm
H
Height
272 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
VERSX
1
GEW
Gewicht
0.317 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.