??
Catalog navigation
CAD model selection
Selectable products: 1
9340.620
HELP_VARIABLE
Company
Rittal
Description
Rated current max. 65 A - with tension spring clamp
Bill of material
9340.620
BEST
Model No.
9340.620
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
OM-adaptors 65A, B=55mm
BEZ2
Designation 2
3pol.,with 2 support rails
B
Width
55 mm
H
Height
208 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
GEW
Gewicht
0.300 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D